Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
ZEL-P Type - Plug
Bill of material
ZEL-2P SUS NBR
CNSORDERNO
Order number
ZEL-2P SUS NBR
ASSYNO
Assy No.
CB28451
S
Application
R 1/4
MT
Material
SUS
M
Mass
32 g
L
39.0 mm
C
26.1 mm
D
ΦD
19.0 mm
H
H (WAF)
Hex.17
T
Rc 1/4
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031